Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SKINTOP® MS-M BRUSH / SKINTOP® MS-M BRUSH XL Cable gland
UKCA markedCE markedcUL listed US, UL listed US
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantcold resistanceicon sturgeon signal

SKINTOP® MS-M BRUSH / SKINTOP® MS-M BRUSH XL

Cable gland; M 75; Clamping range (min./max.): 58 - 68 mm; Wrench size 1: 95; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min), IP 69; EMC screening

SKINTOP® MS-M BRUSH 75X1.5 PLUS

53112500

Add to product comparison

Price

325,59 €

(32.559,35 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Optimum EMC protection thanks to the unique 360° brass brush, which creates a low-resistance contact between the copper braided screening and the gland.
  • Reliable EMC protection is guaranteed even after dismantling and reinstallation, as the copper braided screening is not damaged by the brass brush.
  • Safe, fast and uncomplicated installation.
  • The best possible sealing enables protection classes IP 68 (10 bar) and IP 69.
  • Innovative double lamella basket in sizes M75x1.5 to M110x2 simplifies assembly and prevents lever action on heavy cables.

Application

  • For EMC-compliant insertion of copper-screened cables.
  • For use in control systems, motors and frequency converters.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use, subject to the temperature range.
  • For painted, anodised or powder-coated housings, use the SKINDICHT® SM-PE-M lock nut for equipotential bonding.
  • The "XL" version is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread.