Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
EPIC® ULTRA H-B 6 AG LB Panel-mount base
UKCA markedCE markedUR recognised, UL recognisedVDE certifiedVDE Reg.-Nr. B437
halogen-freecorrosion resistantcold resistanceicon sturgeon signal

EPIC® ULTRA H-B 6 AG LB

Panel-mount base; Design size: 6B; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Zinc alloy, Nickel-plated; EMC screening; IP protection rating mounted: IP 65

EPIC® ULTRA H-B 6 AG LB (1)

70250206

Add to product comparison

Price

26,27 €

(2.626,95 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Optimum, low-resistance 360° screening
  • All-purpose due to high corrosion resistance and high environmental protection.
  • Space-saving due to compact dimensions
  • Faster than any other comparable system
  • High mechanical resistance

Application

  • In EMC-sensitive environments
  • For fixed and flexible applications (e.g. machinery building, wind turbines)
  • Construction machinery
  • Electric motor manufacturing