Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
ÖLFLEX® WIRE MS 2.1 1X0,5 GNYE
UKCA markedCE markedUL listedCSA certifiedUL recognized
flame-retardantoil resistant

ÖLFLEX® WIRE MS 2.1

Single core; 1X0.5; green/yellow; Ring; U0/U: 450/750 V; PVC; UL listed; Fixed Installation

ÖLFLEX® WIRE MS 2.1 1X0,5 GNYE

4160100

Add to product comparison

Price

32,22 €

(32,22 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Manufactured according to harmonised European type H07V-K, with ◁HAR▷ testing mark for proven reliability and quality (not applicable for dimensions 0.5 / 0.75 / 1.0 / 16 mm2, for single colours green and yellow and for double colours (except green/yellow)).
  • UL certification according to technical data enables the product to be used on the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Compact design for easy processing.
  • Versatile use in various applications and environments.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • Different core insulation colours available.
  • Available as a ring or in a large, disposable cardboard box. Large cardboard boxes are available depending on the colour and cross-section and generally only up to 6 mm² conductor cross-section.

Comments

  • Formerly MULTI-STANDARD SC 2.1

Application

  • For wiring circuits inside machines.
  • Suitable for wiring inside control cabinets.
  • For fixed and protected installation.
  • Can be used in dry and damp rooms.
  • Use at temperatures up to -40°C possible.