15503293
Power cables; 4x240 RE; U0/U: 0,6 / 1 kV; Bare Copper; PVC; Concentric conductor; VDE certified; Fixed Installation
NYCWY 4x240 SM/120 0,6/1kV
Add to product comparison
Price
6.618,28 €
(13.236,57 €/100 Metre)
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Suitable for direct underground installation thanks to tough insulation and sheath material (PVC). The robust materials protect against harmful environmental influences and chemicals.
- A common core wrapping made of a filling compound ensures additional strength of the cable.
- An additional outer copper conductor is positioned concentrically around the core sheath and can be used as protective cable conduits (PE), protective and neutral conductors (PEN) or screening. The wave-shaped arrangement simplifies connection.
- A cross-conductive copper tape coil around the concentric conductor reduces inductance.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality.
Application
- Can be used universally for connecting the power supply in buildings and industrial facilities.
- Suitable for energy distribution in power and converter stations.
- For fixed installation in water, air, earth and concrete. In the ground, the minimum installation depth without additional, suitable protection is 0.6 m, and at least 0.8 m under roads.
- Can be used in dry, damp or wet environments.
- Suitable for medium mechanical stress.
- Suitable for outdoor use, subject to the temperature range.