Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
ÖLFLEX® FD 855 P Control cable
UKCA markedCE markedUR recognised US, cUR recognised US
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantoutdoor areaicon powerchain

ÖLFLEX® FD 855 P

Control cable; 2X0.5; Extended-Line; U0/U: 300/500 V; PUR; Core identification: Numbers; UL recognised; Cable chain

ÖLFLEX® FD 855 P 2X0,5

0027530

Add to product comparison

Price

124,32 €

(248,63 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Highly flexible cable design means maximum product performance.
  • Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”).
  • Resistant product thanks to the outer sheath material which is resistant to abrasion, notches and cuts.
  • Low particle emission in constantly flexing applications thanks to the PUR outer sheath material.
  • Particularly short core stranding allows small bending radii.
  • Low-capacitance core insulation for long transmission paths.
  • UL certification according to technical data enables the product to be used on the North American market.
  • Operating voltage of 1000 V according to UL, permitted for North America.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines
  • Bending cycles and usage parameters: please refer to the A2-1 selection table

Application

  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.