Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SKINDICHT® BLK-GL-M Dummy plugs
UKCA markedCE markedUR recognised US, cUR recognised US
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantacid resistancecold resistance

SKINDICHT® BLK-GL-M

Blanking plugs; Thread size: M 50; Polyamide; Halogenfree; UV-resistant;

SKINDICHT® BLK-GL-M 50X1.5 RAL 9005 BK

52006163

Add to product comparison

Price

31,44 €

(125,77 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High stability thanks to fibre optic-reinforced polyamide.
  • Wide application range possible thanks to V-2 fire safety classification according to UL94 (flammability test for plastics).
  • Easy assembly with a cross-head screwdriver.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For closing an unoccupied metric threaded borehole/through-hole on the housing.
  • Withstands high mechanical stress.
  • Black versions are suitable for outdoor use.