Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SKINDICHT® MR-M Reduction
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantheat resistancecold resistance

SKINDICHT® MR-M

Reducer; Inner thread: M 63; Outer thread: M 72; Brass Nickel-plated;

SKINDICHT® MR-M 72X2/63X1.5

52006575

Add to product comparison

Price

232,38 €

(23.237,67 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Corrects the size difference between the connection thread of a cable gland and the threaded hole in a housing.
  • Flexibility in selecting a cable gland, as the selection is independent of the threaded holes in the housing.
  • Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.

Application

  • For use with a metric cable gland with a smaller connection thread than the existing threaded holes.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.