Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
SKINTOP® MS / SKINTOP® MSR Cable gland
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantcold resistance

SKINTOP® MS / SKINTOP® MSR

Cable gland; PG 7; Clamping range (min./max.): 2 - 6.5 mm; Wrench size 1: 14; Brass Nickel-plated; UV-resistant; IP 68 - 5 bar (30 min);

SKINTOP® MS PG 7

52015700

Add to product comparison

Price

357,32 €

(357,32 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • A product with an impressively wide range of applications thanks to its versatile properties.
  • The best possible sealing enables protection class IP 68 (10 bar).
  • Optimum strain relief thanks to flexible lamella.
  • Large, variable clamping range for different cable outer diameters.
  • Extensive range of accessories available.

Application

  • For sealing and strain relieving cable insertion into a housing.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use, subject to the temperature range.